IESNA:LM-63-2002
[TEST]P1594595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-M-HI-4000K
[LUMINAIRE]2436 FlexBay Linear High bay at M beam, HI lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]37628
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 225
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
16544.9 16544.9 16512.9 16528.4 16528.4 16517.7 16517.7 16502.8 16502.8 16511
16492.1 16471.4 16480.8 16480.8 16446.5 16446.5 16429.1 16429.1 16414.9 16414.9
16365.4 16363.4 16360.6 16304.3 16304.3 16262 16262 16262 16242.5 16208.4
16183.5 16147.3 16147.3 16086.9 16068.1 16052 16021.8 15982.9 15948.1 15934.6
15875.5 15875.5 15807.1 15784.9 15757.4 15713.9 15672.9 15637.4 15617.3 15584.3
15537.4 15457.5 15457.5 15391.8 15338 15299.1 15260.2 15227.4 15128.8 15073.8
15041.6 15041.6 14953.6 14953.6 14847.6 14807.4 14766.4 14706 14645 14585.3
14544.3 14432.3 14432.3 14313.5 14263.2 14143.2 14000.2 14000.2 14000.2 14000.2
13927.1 13927.1 13685.6 13625.2 13551.4 13315.2 13315.2 13248.8 13248.8 12557.7
12557.7 12475.7 12388.5 12388.5 12279.9 12279.9 12183.2 12041 11916.2 11751.1
11631.7 11478.7 11346.6 11020.4 11020.4 10698.5 10511.2 10344.8 10145.5 9987.2
9798 9619.6 9230.4 9230.4 9230.4 8830.5 8830.5 8623.8 8044.8 7848.2
7642.8 7440.2 7239 6849.8 6849.8 6450.5 6262.8 6068.2 5884.4 5684.3
5497.8 5308.6 5134.2 4946.2 4583.4 4583.4 4228.3 4053.2 3869.4 3688.9
3516.5 3358.8 3181.7 2846.9 2846.9 2525.5 2385.2 2213.5 2213.5 1928.3
1809.6 1654.5 1546.6 1405 1177.6 1177.6 972.9 895.1 784.3 722
620.6 572.3 481.7 442.1 363.7 267 267 193.9 179.2 135.5
125.5 92 83.8 59 37.6 37.6 20.8 20.8 12.1 12.1
2
16544.9 16544.9 16521.6 16536.4 16545.1 16543.1 16512.2 16511 16520.9 16517.7
16496.9 16468 16470.7 16477.4 16461.3 16437.1 16437.1 16409.6 16396.1 16367.3
16331.1 16331.1 16318.3 16291.5 16246.6 16234.5 16190.8 16164 16125.1 16094.2
16083.6 16070.8 16033.2 15975.6 15786.3 15751.4 15751.4 15721.9 15670.2 15670.2
15640.7 15640.7 15587.1 15587.1 15478.3 15422 15384.5 15384.5 15295.2 15239.5
15179.8 15109.3 15075 15015.4 14946.3 14869.1 14825.5 14704.1 14628.3 14559.2
14473.8 14414.9 14327 14237.7 14141.2 14066.6 13890.2 13890.2 13688.1 13575.5
13475.5 13355.4 13220.6 13085.1 12950.1 12818 12638.9 12280.5 12280.5 11910.9
11697.5 11432.5 11201.7 10921.8 10673.6 9947.6 9673.9 9673.9 9415.6 9147.8
8508.4 8265.5 8066.3 7885 7726.1 7577.1 7461.7 7204.8 7204.8 6841.8
6841.8 6742.4 6632.5 6523.8 6416.4 6325.8 6227.1 6123.9 5927.2 5927.2
5728 5630.7 5544.2 5446.9 5394.5 5394.5 5335.4 5335.4 5018.1 4904.1
4841.6 4682.5 4682.5 4508.1 4508.1 4300.9 4300.9 4162.6 4085.5 3972.1
3780.8 3780.8 3546.7 3546.7 3356.1 3356.1 3138.1 3138.1 2862.3 2724
2571.1 2285.3 2285.3 1994.1 1994.1 1722.4 1722.4 1460.1 1334.5 1227.2
1123.8 1123.8 1033.9 1033.9 670.3 670.3 521.3 521.3 365.6 316.6
251.6 191.2 191.2 138.9 138.9 121.4 107.4 93.9 81.2 57
57 42.3 34.8 28.2 22.2 16.7 10.1 8.7 6.7 6.7
3.4
16544.9 16544.9 16483.4 16483.4 16492.8 16492.8 16443.1 16443.1 16459.3 16459.3
16419 16428.4 16390.8 16372.7 16372.7 16317.6 16317.6 16291.5 16291.5 16230.4
16217.8 16166.7 16029.1 16029.1 16008.3 16008.3 15992.9 15992.9 15955.4 15904.4
15844.7 15797 15748.7 15647.5 15647.5 15558.9 15511.8 15437.4 15437.4 15352.2
15352.2 15164.9 15164.9 15041.6 14952.9 14883.1 14767.1 14723.5 14516.8 14439
14439 14377.2 14187.4 14057.8 13960.6 13811 13730.5 13576.8 13471.5 13306.5
13201.8 12891.2 12891.2 12541.6 12317.5 12180.6 11959.2 11776.6 11545.8 11361.3
11185.5 10718.5 10604.5 10604.5 10210 10187.8 9871.2 9819.5 9582.6 9470.6
9312.2 9220.3 9084.1 8983.4 8880.8 8760.7 8596.3 8496.3 8240.7 8240.7
8096.5 8009.3 7767.1 7767.1 7524.2 7400.6 7290 7157.7 7041.6 6877.3
6775.3 6633 6520.3 6264 6264 6009.1 5911.1 5761.5 5720 5601.9
5548.1 5424.7 5326 5212.7 4557.8 4557.8 4469.9 4469.9 4348.5 4348.5
4180 4024.4 3884.9 3687.6 3547.3 3240.7 3240.7 2977.7 2977.7 2723.4
2723.4 2469.7 2469.7 2183.3 2040.4 1851.8 1700.9 1700.9 1498.3 1406.3
1307 1247.3 1122.5 952.1 952.1 768.3 721.3 606.5 583.1 482.4
462.9 424.7 397.9 355.5 271.7 271.7 215.4 210 186.6 179.2
158.4 151.6 120.1 114.7 87.2 69.8 62.5 57 53.1 44.2
43 36.2 33.6 29.5 20.8 13.5 12.8 12.8 8 8
4.1
16544.9 16544.9 16555.2 16521.6 16521.6 16510.3 16510.3 16511 16511 16468
16455.2 16456.6 16439.1 16408.9 16374.1 16374.1 16326.3 16326.3 16262 16262
16228.5 16180.2 16132.4 16093.7 16093.7 16010.4 16010.4 15854 15854 15821.2
15821.2 15760.8 15717.1 15632.7 15570.9 15505.8 15445.4 15395.7 15337.4 15261.6
15120 15120 14959.6 14959.6 14773.9 14695.4 14604.7 14516.2 14393.4 14288.1
14180.1 13941.8 13941.8 13664.7 13560.1 13407.7 13272.8 13076.9 12950.8 12765
12389.2 12389.2 11967.9 11967.9 11396.3 11396.3 11175.4 11175.4 10727.3 10727.3
10385.8 10240.9 10069 9961 9796.6 9606.1 9606.1 9361.1 9235 9108.2
9108.2 9007 8727.2 8727.2 8446.1 8301.2 8185.1 8056.2 7919.3 7799.2
7669.8 7429.5 7429.5 7295.3 7216.1 7024.2 6882.7 6759.8 6619 6576
6473.4 6372.7 6184.2 6184.2 5946.7 5863.5 5549.5 5442.8 5442.8 5348.2
5348.2 5041 4919.5 4576.6 4576.6 4281.4 4138.5 4001.6 3871.4 3717.8
3593 3181 3051.6 3051.6 2930.1 2930.1 2809.9 2720.1 2503.4 2383.2
2236.9 2090.1 1965.2 1660 1660 1388.9 1258 1160.7 1025.2 975.5
850.1 701.9 607.8 607.8 538.7 538.7 452.2 363.7 363.7 283.2
253.7 237.6 237.6 202.6 189.3 166.4 163.7 146.3 119.5 119.5
89.9 89.9 79.2 75.8 71.8 66.4 53.1 44.2 44.2 40.3
34.8 34.2 27.5 25.4 14.1 14.1 9.4 8.7 8.7 6
2.7
16544.9 16544.9 16508.9 16508.9 16486.1 16506.9 16498.2 16498.2 16451.9 16429.1
16429.1 16433.2 16433.2 16376 16355.3 16355.3 16316.4 16316.4 16267.4 16245.2
16235.9 16193.5 16162.6 16112.5 16112.5 16040.6 16040.6 15973.5 15973.5 15909.7
15909.7 15808.5 15760.8 15742.7 15619.2 15619.2 15529.4 15529.4 15425.2 15425.2
15287.2 15225.4 15176.4 15006 15006 14818.8 14818.8 14755 14649.7 14591.3
14497.4 14316.3 14316.3 14096.8 14017.6 13900.3 13794.1 13640.5 13540.6 13404.4
13280.2 13116.5 12789.1 12789.1 12453.7 12270.4 12065.2 11880 11673.3 11442.5
11222.4 10778.9 10778.9 10349.4 10011.3 9893.9 9641.6 9643.7 9450.4 9350.4
9243 9131.7 9096.9 9006.3 8909.7 8739.2 8619.2 8522.5 8354.7 8262.2
7557 7461.7 7343.6 7343.6 7234.2 7234.2 7234.2 7069.8 7069.8 6959.9
6808.8 6688.8 6531.8 6273.5 6273.5 6001.8 5863.5 5761.5 5634.7 5578.3
5452.9 5402.5 5234.2 5234.2 5026.8 5026.8 4775.2 4658.5 4478 4406.2
4239.1 4070.8 3939.2 3603.8 3603.8 3303.2 3150.8 3011.3 2879 2761.6
2597.9 2371.2 2226.3 2226.3 2086 1959.9 1706.9 1608.9 1492.2 1373.4
1268.7 1148 1057.4 855.5 855.5 693.8 600.5 544.9 512.6 459
418.7 393.8 338.1 317.3 261 261 210.6 188.6 167.8 133.5
126.1 103.3 97.3 79.9 79.9 67.8 67.8 53.6 49 43.7
38.9 32.2 26.1 24.8 14.7 14.7 9.4 7.3 4.1 4.1
4.1
16544.9 16544.9 16534.4 16518.3 16520.9 16529.8 16496.9 16505.6 16504.9 16485.4
16481.5 16478 16460 16449.2 16449.2 16398.9 16396.1 16393.6 16364 16342.5
16335.2 16315.7 16290.1 16279.4 16253.3 16215.7 16188.9 16150 16115.7 16103.7
16078.1 16039.2 16015.1 15984.9 15941.9 15912.4 15890.2 15794.3 15770.9 15738.7
15689 15646.8 15613.9 15564.9 15519.3 15482.4 15431.4 15330.7 15291.1 15228.1
15167.7 15129.5 15129.5 14986.6 14986.6 14857 14857 14737.6 14592.6 14592.6
14450.4 14450.4 14294.1 14294.1 14116.2 14116.2 13939.2 13845.8 13731.8 13515.1
13515.1 13266.9 13266.9 12987.8 12987.8 12685.9 12685.9 12335.6 11955.1 11955.1
11507.6 11507.6 11001 11001 10183.2 10183.2 9492.1 9492.1 9492.1 9492.1
8592.9 8425.3 8163.6 8022.6 7800.5 7681.7 7508 7391.9 7248.3 6991.4
6891.4 6768 6660.7 6538.4 6441.8 6333.8 6229.9 6130.5 5923.3 5826.7
5732.6 5634 5532.8 5461.6 5365.6 5297.2 5205.4 5102.6 5022.7 4865.8
4777.3 4708.1 4625.5 4428.4 4321 4321 4225.1 4225.1 4149.8 3875.5
3875.5 3635.2 3635.2 3478.9 3478.9 3221.3 3110.5 2974.3 2974.3 2703.2
2450.3 2450.3 2139.1 2139.1 1892.8 1892.8 1654.5 1654.5 1418.4 1418.4
1199.6 997 997 807.9 807.9 637.4 637.4 509.3 509.3 412
317.3 317.3 222.8 222.8 153 153 115.4 115.4 87.9 87.9
66.4 47.6 47.6 45.6 45.6 44.2 44.2 44.2 44.2 44.2
44.2
16544.9 16544.9 16512.9 16528.4 16528.4 16517.7 16517.7 16502.8 16502.8 16511
16492.1 16471.4 16480.8 16480.8 16446.5 16446.5 16429.1 16429.1 16414.9 16414.9
16365.4 16363.4 16360.6 16304.3 16304.3 16262 16262 16262 16242.5 16208.4
16183.5 16147.3 16147.3 16086.9 16068.1 16052 16021.8 15982.9 15948.1 15934.6
15875.5 15875.5 15807.1 15784.9 15757.4 15713.9 15672.9 15637.4 15617.3 15584.3
15537.4 15457.5 15457.5 15391.8 15338 15299.1 15260.2 15227.4 15128.8 15073.8
15041.6 15041.6 14953.6 14953.6 14847.6 14807.4 14766.4 14706 14645 14585.3
14544.3 14432.3 14432.3 14313.5 14263.2 14143.2 14000.2 14000.2 14000.2 14000.2
13927.1 13927.1 13685.6 13625.2 13551.4 13315.2 13315.2 13248.8 13248.8 12557.7
12557.7 12475.7 12388.5 12388.5 12279.9 12279.9 12183.2 12041 11916.2 11751.1
11631.7 11478.7 11346.6 11020.4 11020.4 10698.5 10511.2 10344.8 10145.5 9987.2
9798 9619.6 9230.4 9230.4 9230.4 8830.5 8830.5 8623.8 8044.8 7848.2
7642.8 7440.2 7239 6849.8 6849.8 6450.5 6262.8 6068.2 5884.4 5684.3
5497.8 5308.6 5134.2 4946.2 4583.4 4583.4 4228.3 4053.2 3869.4 3688.9
3516.5 3358.8 3181.7 2846.9 2846.9 2525.5 2385.2 2213.5 2213.5 1928.3
1809.6 1654.5 1546.6 1405 1177.6 1177.6 972.9 895.1 784.3 722
620.6 572.3 481.7 442.1 363.7 267 267 193.9 179.2 135.5
125.5 92 83.8 59 37.6 37.6 20.8 20.8 12.1 12.1
2
16544.9 16544.9 16521.6 16536.4 16545.1 16543.1 16512.2 16511 16520.9 16517.7
16496.9 16468 16470.7 16477.4 16461.3 16437.1 16437.1 16409.6 16396.1 16367.3
16331.1 16331.1 16318.3 16291.5 16246.6 16234.5 16190.8 16164 16125.1 16094.2
16083.6 16070.8 16033.2 15975.6 15786.3 15751.4 15751.4 15721.9 15670.2 15670.2
15640.7 15640.7 15587.1 15587.1 15478.3 15422 15384.5 15384.5 15295.2 15239.5
15179.8 15109.3 15075 15015.4 14946.3 14869.1 14825.5 14704.1 14628.3 14559.2
14473.8 14414.9 14327 14237.7 14141.2 14066.6 13890.2 13890.2 13688.1 13575.5
13475.5 13355.4 13220.6 13085.1 12950.1 12818 12638.9 12280.5 12280.5 11910.9
11697.5 11432.5 11201.7 10921.8 10673.6 9947.6 9673.9 9673.9 9415.6 9147.8
8508.4 8265.5 8066.3 7885 7726.1 7577.1 7461.7 7204.8 7204.8 6841.8
6841.8 6742.4 6632.5 6523.8 6416.4 6325.8 6227.1 6123.9 5927.2 5927.2
5728 5630.7 5544.2 5446.9 5394.5 5394.5 5335.4 5335.4 5018.1 4904.1
4841.6 4682.5 4682.5 4508.1 4508.1 4300.9 4300.9 4162.6 4085.5 3972.1
3780.8 3780.8 3546.7 3546.7 3356.1 3356.1 3138.1 3138.1 2862.3 2724
2571.1 2285.3 2285.3 1994.1 1994.1 1722.4 1722.4 1460.1 1334.5 1227.2
1123.8 1123.8 1033.9 1033.9 670.3 670.3 521.3 521.3 365.6 316.6
251.6 191.2 191.2 138.9 138.9 121.4 107.4 93.9 81.2 57
57 42.3 34.8 28.2 22.2 16.7 10.1 8.7 6.7 6.7
3.4
16544.9 16544.9 16483.4 16483.4 16492.8 16492.8 16443.1 16443.1 16459.3 16459.3
16419 16428.4 16390.8 16372.7 16372.7 16317.6 16317.6 16291.5 16291.5 16230.4
16217.8 16166.7 16029.1 16029.1 16008.3 16008.3 15992.9 15992.9 15955.4 15904.4
15844.7 15797 15748.7 15647.5 15647.5 15558.9 15511.8 15437.4 15437.4 15352.2
15352.2 15164.9 15164.9 15041.6 14952.9 14883.1 14767.1 14723.5 14516.8 14439
14439 14377.2 14187.4 14057.8 13960.6 13811 13730.5 13576.8 13471.5 13306.5
13201.8 12891.2 12891.2 12541.6 12317.5 12180.6 11959.2 11776.6 11545.8 11361.3
11185.5 10718.5 10604.5 10604.5 10210 10187.8 9871.2 9819.5 9582.6 9470.6
9312.2 9220.3 9084.1 8983.4 8880.8 8760.7 8596.3 8496.3 8240.7 8240.7
8096.5 8009.3 7767.1 7767.1 7524.2 7400.6 7290 7157.7 7041.6 6877.3
6775.3 6633 6520.3 6264 6264 6009.1 5911.1 5761.5 5720 5601.9
5548.1 5424.7 5326 5212.7 4557.8 4557.8 4469.9 4469.9 4348.5 4348.5
4180 4024.4 3884.9 3687.6 3547.3 3240.7 3240.7 2977.7 2977.7 2723.4
2723.4 2469.7 2469.7 2183.3 2040.4 1851.8 1700.9 1700.9 1498.3 1406.3
1307 1247.3 1122.5 952.1 952.1 768.3 721.3 606.5 583.1 482.4
462.9 424.7 397.9 355.5 271.7 271.7 215.4 210 186.6 179.2
158.4 151.6 120.1 114.7 87.2 69.8 62.5 57 53.1 44.2
43 36.2 33.6 29.5 20.8 13.5 12.8 12.8 8 8
4.1
16544.9 16544.9 16555.2 16521.6 16521.6 16510.3 16510.3 16511 16511 16468
16455.2 16456.6 16439.1 16408.9 16374.1 16374.1 16326.3 16326.3 16262 16262
16228.5 16180.2 16132.4 16093.7 16093.7 16010.4 16010.4 15854 15854 15821.2
15821.2 15760.8 15717.1 15632.7 15570.9 15505.8 15445.4 15395.7 15337.4 15261.6
15120 15120 14959.6 14959.6 14773.9 14695.4 14604.7 14516.2 14393.4 14288.1
14180.1 13941.8 13941.8 13664.7 13560.1 13407.7 13272.8 13076.9 12950.8 12765
12389.2 12389.2 11967.9 11967.9 11396.3 11396.3 11175.4 11175.4 10727.3 10727.3
10385.8 10240.9 10069 9961 9796.6 9606.1 9606.1 9361.1 9235 9108.2
9108.2 9007 8727.2 8727.2 8446.1 8301.2 8185.1 8056.2 7919.3 7799.2
7669.8 7429.5 7429.5 7295.3 7216.1 7024.2 6882.7 6759.8 6619 6576
6473.4 6372.7 6184.2 6184.2 5946.7 5863.5 5549.5 5442.8 5442.8 5348.2
5348.2 5041 4919.5 4576.6 4576.6 4281.4 4138.5 4001.6 3871.4 3717.8
3593 3181 3051.6 3051.6 2930.1 2930.1 2809.9 2720.1 2503.4 2383.2
2236.9 2090.1 1965.2 1660 1660 1388.9 1258 1160.7 1025.2 975.5
850.1 701.9 607.8 607.8 538.7 538.7 452.2 363.7 363.7 283.2
253.7 237.6 237.6 202.6 189.3 166.4 163.7 146.3 119.5 119.5
89.9 89.9 79.2 75.8 71.8 66.4 53.1 44.2 44.2 40.3
34.8 34.2 27.5 25.4 14.1 14.1 9.4 8.7 8.7 6
2.7
16544.9 16544.9 16508.9 16508.9 16486.1 16506.9 16498.2 16498.2 16451.9 16429.1
16429.1 16433.2 16433.2 16376 16355.3 16355.3 16316.4 16316.4 16267.4 16245.2
16235.9 16193.5 16162.6 16112.5 16112.5 16040.6 16040.6 15973.5 15973.5 15909.7
15909.7 15808.5 15760.8 15742.7 15619.2 15619.2 15529.4 15529.4 15425.2 15425.2
15287.2 15225.4 15176.4 15006 15006 14818.8 14818.8 14755 14649.7 14591.3
14497.4 14316.3 14316.3 14096.8 14017.6 13900.3 13794.1 13640.5 13540.6 13404.4
13280.2 13116.5 12789.1 12789.1 12453.7 12270.4 12065.2 11880 11673.3 11442.5
11222.4 10778.9 10778.9 10349.4 10011.3 9893.9 9641.6 9643.7 9450.4 9350.4
9243 9131.7 9096.9 9006.3 8909.7 8739.2 8619.2 8522.5 8354.7 8262.2
7557 7461.7 7343.6 7343.6 7234.2 7234.2 7234.2 7069.8 7069.8 6959.9
6808.8 6688.8 6531.8 6273.5 6273.5 6001.8 5863.5 5761.5 5634.7 5578.3
5452.9 5402.5 5234.2 5234.2 5026.8 5026.8 4775.2 4658.5 4478 4406.2
4239.1 4070.8 3939.2 3603.8 3603.8 3303.2 3150.8 3011.3 2879 2761.6
2597.9 2371.2 2226.3 2226.3 2086 1959.9 1706.9 1608.9 1492.2 1373.4
1268.7 1148 1057.4 855.5 855.5 693.8 600.5 544.9 512.6 459
418.7 393.8 338.1 317.3 261 261 210.6 188.6 167.8 133.5
126.1 103.3 97.3 79.9 79.9 67.8 67.8 53.6 49 43.7
38.9 32.2 26.1 24.8 14.7 14.7 9.4 7.3 4.1 4.1
4.1
16544.9 16544.9 16534.4 16518.3 16520.9 16529.8 16496.9 16505.6 16504.9 16485.4
16481.5 16478 16460 16449.2 16449.2 16398.9 16396.1 16393.6 16364 16342.5
16335.2 16315.7 16290.1 16279.4 16253.3 16215.7 16188.9 16150 16115.7 16103.7
16078.1 16039.2 16015.1 15984.9 15941.9 15912.4 15890.2 15794.3 15770.9 15738.7
15689 15646.8 15613.9 15564.9 15519.3 15482.4 15431.4 15330.7 15291.1 15228.1
15167.7 15129.5 15129.5 14986.6 14986.6 14857 14857 14737.6 14592.6 14592.6
14450.4 14450.4 14294.1 14294.1 14116.2 14116.2 13939.2 13845.8 13731.8 13515.1
13515.1 13266.9 13266.9 12987.8 12987.8 12685.9 12685.9 12335.6 11955.1 11955.1
11507.6 11507.6 11001 11001 10183.2 10183.2 9492.1 9492.1 9492.1 9492.1
8592.9 8425.3 8163.6 8022.6 7800.5 7681.7 7508 7391.9 7248.3 6991.4
6891.4 6768 6660.7 6538.4 6441.8 6333.8 6229.9 6130.5 5923.3 5826.7
5732.6 5634 5532.8 5461.6 5365.6 5297.2 5205.4 5102.6 5022.7 4865.8
4777.3 4708.1 4625.5 4428.4 4321 4321 4225.1 4225.1 4149.8 3875.5
3875.5 3635.2 3635.2 3478.9 3478.9 3221.3 3110.5 2974.3 2974.3 2703.2
2450.3 2450.3 2139.1 2139.1 1892.8 1892.8 1654.5 1654.5 1418.4 1418.4
1199.6 997 997 807.9 807.9 637.4 637.4 509.3 509.3 412
317.3 317.3 222.8 222.8 153 153 115.4 115.4 87.9 87.9
66.4 47.6 47.6 45.6 45.6 44.2 44.2 44.2 44.2 44.2
44.2
16544.9 16544.9 16512.9 16528.4 16528.4 16517.7 16517.7 16502.8 16502.8 16511
16492.1 16471.4 16480.8 16480.8 16446.5 16446.5 16429.1 16429.1 16414.9 16414.9
16365.4 16363.4 16360.6 16304.3 16304.3 16262 16262 16262 16242.5 16208.4
16183.5 16147.3 16147.3 16086.9 16068.1 16052 16021.8 15982.9 15948.1 15934.6
15875.5 15875.5 15807.1 15784.9 15757.4 15713.9 15672.9 15637.4 15617.3 15584.3
15537.4 15457.5 15457.5 15391.8 15338 15299.1 15260.2 15227.4 15128.8 15073.8
15041.6 15041.6 14953.6 14953.6 14847.6 14807.4 14766.4 14706 14645 14585.3
14544.3 14432.3 14432.3 14313.5 14263.2 14143.2 14000.2 14000.2 14000.2 14000.2
13927.1 13927.1 13685.6 13625.2 13551.4 13315.2 13315.2 13248.8 13248.8 12557.7
12557.7 12475.7 12388.5 12388.5 12279.9 12279.9 12183.2 12041 11916.2 11751.1
11631.7 11478.7 11346.6 11020.4 11020.4 10698.5 10511.2 10344.8 10145.5 9987.2
9798 9619.6 9230.4 9230.4 9230.4 8830.5 8830.5 8623.8 8044.8 7848.2
7642.8 7440.2 7239 6849.8 6849.8 6450.5 6262.8 6068.2 5884.4 5684.3
5497.8 5308.6 5134.2 4946.2 4583.4 4583.4 4228.3 4053.2 3869.4 3688.9
3516.5 3358.8 3181.7 2846.9 2846.9 2525.5 2385.2 2213.5 2213.5 1928.3
1809.6 1654.5 1546.6 1405 1177.6 1177.6 972.9 895.1 784.3 722
620.6 572.3 481.7 442.1 363.7 267 267 193.9 179.2 135.5
125.5 92 83.8 59 37.6 37.6 20.8 20.8 12.1 12.1
2
